The BQ79616 device provides high-accuracy cell voltage measurements in less than 200 μs for 16-series battery modules in high-voltage battery management systems in HEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. The integrated front-end filters enable the system to implement with simple, low voltage rating, differential RC filters on the cell input channels. The integrated, post-ADC, low-pass filters enable filtered, DC-like, voltage measurements for better state of charge (SOC) calculation. This device supports autonomous internal cell balancing with temperature monitoring to auto-pause and resume balancing to avoid an overtemperature condition.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ79616 | HTQFP (64-pin) | 10.00 mm × 10.00 mm |