SLUSF21 june 2023 BQ79616
PRODUCTION DATA
In the noncommunicable conditions, such as in SHUTDOWN or SLEEP mode, or in the loss of communication situations when host would send an instruction for a reset or power down as a communication recovery attempt, a Ping or Tone is a form of communication to the device for a specific action.
Ping/Tone Detection | Detected Pin(s) | SHUTDOWN | SLEEP | ACTIVE |
---|---|---|---|---|
SHUTDOWN ping | RX | √ | √ | |
SLEEPtoACTIVE ping | RX | √ | √ | |
WAKE ping | RX | √ | √ | √ |
HW_RESET ping | RX | √ | √ | |
SHUTDOWN tone | COMH/L | √ | √ | |
SLEEPtoACTIVE tone | COMH/L | √ | √ | |
WAKE tone | COMH/L | √ | √ | √ |
HW_RESET tone | COMH/L | √ | √ | |
Fault tone | COMH/L | √ | Only fault tone detection is available. | |
HEARTBEAT | COMH/L | √ |