SLUSF21 june 2023 BQ79616
PRODUCTION DATA
The differential measurement across (BBP–BBN) is measured by the Main ADC and AUX ADC. See Section 8.3.2.1.1 and Section 8.3.2.2.1 for details. Use the BBP_LOC register to indicate which VC channel is shared with the BBP/N connection. This information enables the device to better have better common mode correction for the final ADC measurement. Host will be aware that additional IR error is introduced to the shared VC channel. If OVUV protector is enabled, this shared channel may trigger earlier OV or UV detection due to the additional IR increase (during charge) or decrease (during discharge) to the shared channel measurement.