SLUSF21 june 2023 BQ79616
PRODUCTION DATA
Address | 0x051A | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | LOADED | LOADWRN | LOADERR | FMTERR | PROGOK | UVOK | OVOK | TRY |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LOADED = | Indicates OTP page 1 has been selected for loading into the related registers. See [LOADERR] and [LOADWRN] for error and warning status. 0 = Not selected for loading 1 = Page 1 selected and loaded | |||||||
LOADWRN = | Indicates OTP page 1 was loaded but with one or more SEC warnings. 0 = No warning, or no load attempted 1 = Warning | |||||||
LOADERR = | Indicates an error while attempting to load OTP page 1; that is, DED is detected while loading the selected page. 0 = No error, or no load was attempted. 1 = Error detected | |||||||
FMTERR = | Indicates a formatting error in OTP page 1; that is, when [UVOK] or [OVOK] is set, but [TRY] = 0. Do not program if this bit is set. 0 = No error 1 = Error detected | |||||||
PROGOK = | Indicates the validity for loading for OTP page 1. A valid page indicates that successful programming occurred. 0 = Not valid 1 = Valid | |||||||
UVOK = | Indicates an OTP programming voltage undervoltage condition is detected during programming attempt for OTP page 1. The OV condition may also trigger the UV as part of the shutdown process. 0 = UV condition detected. Also reads as 0 if no programming attempt is performed. 1 = No UV condition detected | |||||||
OVOK = | Indicates an OTP programming voltage overvoltage condition is detected during programming attempt for OTP page 1. The OV condition will trigger the UV as part of the shutdown process. The device must be taken out of service. 0 = OV condition detected. Also reads as 0 if no programming attempt is performed. 1 = No OV condition detected | |||||||
TRY = | Indicates a first programming attempt for OTP page 1. 0 = No first attempt made 1 = First attempt made |