SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0528 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | DRDY_LPF | DRDY_GPIO | DRDY_VSOW | DRDY_AUXOW | RSVD | DRDY_VSAUX | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
DRDY_LPF = | Device has finished at least 1 round of LPF checks on all VS
channels. The comparison continues in the background as long as the
Main ADC is running. This bit is cleared when [COMP_ADC_GO] = 1. This data ready bit is also used when a fault is injected to test the DIAG_LPF engine using the [LPF_FLT_INJ] bit. When [LPF_FLT_INJ] = 1, this bit is cleared to 0 and the device will restart the VS and CSAUX channel LPF checks from the beginning using the fault inject [DIAG_LPF]. Once all channel LPFs are checked, the [DRDY_LPF] = 1. 0 = Not ready 1 = Diagnostic comparison finished | |||||||
DRDY_GPIO = | Device has finished the GPIO Main and AUX ADC diagnostic comparisons on all active channels and the comparisons are stopped. This bit is cleared when [COMP_ADC_GO] = 1. 0 = Not ready 1 = Diagnostic comparison finished | |||||||
DRDY_VSOW = | Device has finished VS OW diagnostic comparison on all active
channels and the comparison is stopped. This bit is cleared when
[COMP_ADC_GO] = 1. 0 = Not ready 1 = Diagnostic comparison finished | |||||||
DRDY_AUXOW = | Device has finished AUX OW diagnostic comparison on all active
channels and the comparison is stopped. This bit is cleared when
[COMP_ADC_GO] = 1. 0 = Not ready 1 = Diagnostic comparison finished | |||||||
DRDY_VSAUX= | Device has finished VS vs. AUX diagnostic comparison on all
active channels. This bit is cleared when [COMP_ADC_GO] =
1. 0 = Not ready 1 = Diagnostic comparison finished |