SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The long communication timeout allows the host to put the device in SLEEP or SHUTDOWN mode for power saving. The timeout period is programmable through COMM_TIMEOUT_CONF[CTL_TIME2:0] bits. If enabled, the timer is reset every time a valid response or command frame is received. If the timer expires, host can choose one of the following actions through COMM_TIMEOUT_CONF[CTL_ACT] bit.