SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Host communication to the BQ79631-Q1 can be connected via the device's dedicated UART interface or through a communication bridge device, BQ79600-Q1. Additionally, an isolated, differential daisy-chain communication interface allows the host to communicate with the other UIR monitors and even cell monitors over a single interface. In the event of a communication line break, the daisy-chain communication interface is configurable to a ring architecture that allows the host to talk to devices at either end of the stack.