SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VPWR | 1 | P | Power supply input |
NPNB | 48 | P | Connect to the base of an external NPN transistor. |
LDOIN | 47 | P | 6-V preregulated analog power supply input/sense pin. Connect to the emitter of the external NPN transistor and connect a 0.1-µF decoupling capacitor to AVSS. |
AVDD | 38 | P | 5-V regulated output. AVDD supplies the internal analog circuits. Bypass AVDD with a capacitor to AVSS. |
AVSS | 39 | GND | Analog ground. Ground connection for internal analog circuits. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must not be left unconnected. |
NEG5V | 44 | P | Negative 5-V charge pump used for daisy-chain and Main ADC. Connect with a capacitor to AVSS. |
DVDD | 49 | P | 1.8-V regulated output. DVDD supplies the internal digital circuits. Bypass DVDD with a capacitor to DVSS. |
DVSS | 50 | GND | Digital ground. Ground connection for internal digital logics. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must not be left unconnected. |
CVDD | 45 | P | 5-V daisy-chain communication and I/Os power supply. CVDD supplies the stack daisy-chain communication transceiver circuit and the I/O pins. This power supply also supports an additional 10-mA external load in ACTIVE and SLEEP modes. Bypass CVDD with a capacitor to CVSS. |
CVSS | 46 | GND | Daisy-chain communication ground. Ground connection for internal daisy-chain transceivers. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must not be left unconnected. |
TSREF | 51 | P | 5-V bias voltage for thermistor. Connect TSREF to the top of the thermistor resistor divider network to the GPIOs when they are configured for thermistor temperature monitoring. Bypass TSREF with a capacitor to AVSS. |
REFHP | 37 | P | Precision reference output pin. Bypass with a capacitor to REFHM. |
REFHM | 36 | GND | Precision reference ground. Ground connection for the internal precision reference. Connect DVSS, CVSS, REFHM, and AVSS externally. All ground pins must not be left unconnected. |
VS16 | 3 | I | Differential voltage sense input. |
VS15 | 5 | I | Differential voltage sense input. |
VS14 | 7 | I | Differential voltage sense input. |
VS13 | 9 | I | Differential voltage sense input. |
VS12 | 11 | I | Differential voltage sense input. |
VS11 | 13 | I | Differential voltage sense input. |
VS10 | 15 | I | Differential voltage sense input. |
VS9 | 17 | I | Differential voltage sense input. |
VS8 | 19 | I | Differential voltage sense input. |
VS7 | 21 | I | Differential voltage sense input. |
VS6 | 23 | I | Differential voltage sense input. |
VS5 | 25 | I | Differential voltage sense input. |
VS4 | 27 | I | Differential voltage sense input. |
VS3 | 29 | I | Differential voltage sense input. |
VS2 | 31 | I | Differential voltage sense input. |
VS1 | 33 | I | Differential voltage sense input. |
VS0 | 35 | I | Differential voltage sense input. |
NC | 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24 | NC | Unused pin, must be tied to VPWR. |
SRP | 64 | I | Current sense input With SRP and SRN connecting across a low-side shunt resistor, the differential SRP-SRN is measured by current sense ADC. |
SRN | 63 | I | Current sense input With SRP and SRN connecting across a low-side shunt resistor, the differential SRP-SRN is measured by current sense ADC. |
RX | 52 | I | UART receiver input. Pullup to CVDD with an
external resistor and connect the device RX to the TX output of the
host MCU. If unused (for example for stack devices), connect RX to CVDD. |
TX | 53 | O | UART transmitter output. Connect device TX to RX
input of the host MCU and shall be pulled up from the host side. If unused (for example for stack devices), leave it floating. |
COMHP | 43 | I/O | Vertical bi-directional communication interface for daisy-chain connection. High-side (north side) differential I/O. Shall connect to the low-side (south side) COMLP and COMLN of the lower adjacent device in the daisy-chain configuration. If unused, connect COMHP and COMHN with a 1-kΩ resistor. |
COMHN | 42 | I/O | |
COMLP | 40 | I/O | Vertical bi-directional communication interface for daisy-chain connection. Low-side (south side) differential I/O. Shall connect to the high-side (north side) COMHP and COMHN of the upper adjacent device in the daisy-chain configuration. If unused, connect COMHP and COMHN with a 1-kΩ resistor. |
COMLN | 41 | I/O | |
NFAULT | 62 | O | Fault indication output. Active low. If used on the base device, pull up NFAULT to CVDD with a pullup resistor and connect NFAULT to host MCU GPIO. If unused, leave it unconnected. |
GPIO1 | 61 | I/O | General purpose input/output,
configuration options are:
|
GPIO2 | 60 | I/O | |
GPIO3 | 59 | I/O | |
GPIO4 | 58 | I/O | |
GPIO5 | 57 | I/O | |
GPIO6 | 56 | I/O | |
GPIO7 | 55 | I/O | |
GPIO8 | 54 | I/O | |
AUX0 | 34 | I | Differential voltage sense input. |
AUX1 | 32 | I | Differential voltage sense input. |
AUX2 | 30 | I | Differential voltage sense input. |
AUX3 | 28 | I | Differential voltage sense input. |
AUX4 | 26 | I | Differential voltage sense input. |