SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The device can detect an open wire connection on the VS and AUX pins. A current sink is connected to each VS and AUX pin, except VS0 and AUX0 pins which are connected with a current source.
When the current sink (or current source) is enabled and if there is an open wire connection, the VS voltage measurement will drop to an abnormal level over time. Similar detection concept applies to the VS0 and AUX0 pins with a current source. If there is an open wire connection, the VS0 or AUX0 will be pulled up by the current source, resulting in a reduced voltage measurement over time.
When the diagnostic comparison is enabled, the device will compare the voltage measurement from Main ADC (for VS pins open wire detection) against a host-programmed threshold; or comparing the AUX measurement from the AUX ADC (for AUX pins open wire detection) against a host-programmed threshold.
If MCU lock to a single AUX channel though [AUX_IN_SEL] before starting the AUX open wire check. The device will report the AUX measurement used for the check comparison. The value is reported in DIAG_AUX_HI/LO registers. Since there is no single channel lock mechanism in Main ADC, VS channel measurement used for VS open wire will not be reported in DIAG_MAIN_HI/LO registers.
Before starting the open wire comparison, host ensures:
To start the open wire comparison:
Host checks the FAULT_COMP_VSOW1/2 or FAULT_COMP_AUXOW1/2 registers for the comparison result.