SLUSEC2A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
There are two die temperature sensors, DieTemp1 and DieTemp2. The DieTemp2 is routed to the AUX ADC and is also used for the AUX ADC gain and offset correction internally. The measurement is reported in the DIETEMP2_HI (high-byte) and DIETEMP2_LO (low-byte) registers. The 0°C measurement is centered to hex value 0x00, so a positive value represents positive temperature and a negative value represents negative temperature. The measurement is also capped off to +200°C and –100°C.