SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
The device supports bus bar connection to an individual VC channel. All VC channels, except the bottom channel (VC1-VC0), support –2V to 5V measurement.
When bus bar is connected to an individual VC channel, host indicates the bus bar position in the BBVC_POSN1 and BBVC_POSN2 registers. The following configuration is not supported for bus bar connection through individual VC channel. Configuring BBVC_POSN1 register with such configuration can cause error in balancing, OVUV detection and cell voltage measurement comparison check.