SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
The DVDD LDO is the supply for the digital circuits. It takes the input voltage from LDOIN and generates a nominal 1.8 V. It will not be used to power any external circuit. This LDO is powered down in SHUTDOWN mode, during HW reset, or a POR event.