SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Table 10-1 below shows the design parameters.
PARAMETER | VALUE |
---|---|
Module Voltage Range (Voltage at the BAT pin) | 9V to 80V |
Number of cells (single device) | 6 to 16 cells (BQ79656-Q1), 6 to 14 cells (BQ79654-Q1), 6 to 12 cells (BQ79652-Q1) |
Cell voltage range | 0V to 5V |