SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x0552 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | CVSS_OPEN | DVSS_OPEN | REFHM_ OPEN | CVDD_UV | CVDD_OV | DVDD_OV | AVDD_OSC | AVDD_OV |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CVSS_OPEN = | Indicates an open condition on CVSS pin. 0 = No fault 1 = Fault | |||||||
DVSS_OPEN = | Indicates an open condition on DVSS pin. 0 = No fault 1 = Fault | |||||||
REFHM_OPEN = | Indicates an open condition on REFHM pin. 0 = No fault 1 = Fault | |||||||
CVDD_UV = | Indicates an undervoltage fault on the CVDD LDO. 0 = No fault 1 = Fault | |||||||
CVDD_OV = | Indicates an overvoltage fault on the CVDD LDO. 0 = No fault 1 = Fault | |||||||
DVDD_OV = | Indicates an overvoltage fault on the DVDD LDO. 0 = No fault 1 = Fault | |||||||
AVDD_OSC = | Indicates AVDD is oscillating outside of acceptable limits. 0 = No fault 1 = Fault This fault could trigger when transitioning from SLEEP to ACTIVE mode. So, if this fault is set, please ignore it and reset the fault. | |||||||
AVDD_OV = | Indicates an overvoltage fault on the AVDD LDO. 0 = No fault 1 = Fault |