SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
The device supports bus bar measurement in a connection when a bus bar is connected to a VC channel. A total of two bus bars can be connected to a single device through the VC channels. Table 9-32 shows the details as described in the later subsections.
Supporting Feature/ Limitation | Bus Bar Connected Individually Across VC Pins |
---|---|
Number of bus bar can be connected per device | 2 |
Connection channel | Can be connected to any channel but the bottom one |
Bus bar measurement | Yes, result is output to VCELLx_HI/LO registers, where x is the VC channel the bus bar is connected to |
Integrated filters to bus bar measurement | Yes, same front end filters as the regular cell channels and post ADC digital LPF. Use the same cell voltage LPF setting for bus bar measurement. |
Host requires to adjust cell measurement adjustment | No, cell and bus bar are connected to their own VC channels and measurements are reported separately |
Cell balancing limitation | No CB limitation but require to float the upper CB pin on the bus bar connected channel |