SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x0018 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[2:0] | TWARN_THR[1:0] | SLP_TIME[2:0] | |||||
Reset | 0 | 0 | 0 | 1 | 1 | 0 | 0 | 0 |
Factory Configuration default | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 |
SPARE[2:0] = | Spare | |||||||
TWARN_THR[1:0] = | Sets the TWARN threshold. 00 = 85°C 01 = 95°C 10 = 105°C (default) 11 = 115°C | |||||||
SLP_TIME[2:0] = | A timeout in SLEEP mode. This timer starts counting when device enters SLEEP mode. When the timer expires, the device enters SHUTDOWN mode. The timer resets if device wakes up to ACTIVE mode. 000 = No timeout. Device remains in SLEEP mode (default at reset) 001 = 5 s 010 = 10 s 011 = 1 min 100 = 10 min 101 = 30 min 110 = 1 hour 111 = 2 hour |