SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x032B | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | COOLOFF[2:0] | OTCB_THR[3:0] | |||||
Reset | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 |
RSVD = | Reserved | |||||||
COOLOFF[2:0] = | Sets the COOLOFF hysteresis (resume
temperature = OTCB_THR - COOLOFF hysteresis) to resume CB when
BAL_CTRL1[OTCB_EN] = 1 and OTCB is detected. The MCU
configures the corresponding GPIO(s) to the ADC and OTUT option. Range from 4% to 14% in steps of 2% sourced from TSREF regulator voltage.. Unused code is set to 14%. Default Reset setting 4%. |
|||||||
OTCB_THR[3:0] = | Sets the OTCB threshold when
BAL_CTRL1[OTCB_EN] = 1. The MCU configures the
corresponding GPIO(s) to the ADC and OTUT option. Range from 10% to 24% in steps of 2% sourced from TSREF regulator voltage.. Unused code is set to 24%. Default Reset setting 24%. |