SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
It is recommended to add analog RC filter between shut resistor and device current sensing pins (SPR/SRN). This filter helps remove the high frequency components and improves the performance of current sensing ADC remove.
The selection of shut sensing resistor has many system level considerations, a few related to this device:
Related Pins | Components | Value | Description |
---|---|---|---|
SRP, SRN | Filter Resistor Rcs | 10 Ohm | To avoid inducing large gain error, the value of this resistor needs to be less than 10ohm. |
Filter Capacitor Ccs1 | 1uF / 16V | Differential filtering capacitor, serves the purpose of filter differential noise. It is recommended to use value not less than 1uF. |
It is not recommended to place a common mode capacitor between ground and SRP/SRN pins since this would couple ground noise to the input pin.