SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
AUX_VCM_HI
Address | 0x05CC | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The high-byte result of the VCM (common mode voltage on Main ADC) measurement from AUX ADC. When host reads this register, the device locks the AUX_VCM low-byte from updating until the high-byte and low-byte registers are read. |
AUX_VCM_LO
Address | 0x05CD | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The low-byte result of the VCM (common mode voltage on Main ADC) measurement from AUX ADC. |