SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x053F | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | UV8_DET | UV7_DET | UV6_DET | UV5_DET | UV4_DET | UV3_DET | UV2_DET | UV1_DET |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
UV1_DET to UV8_DET = | UV fault status for Cell1 to Cell8, results are from the UV comparator detection. |