SLUSE48B May 2021 – November 2023 BQ79652-Q1 , BQ79654-Q1 , BQ79656-Q1
PRODUCTION DATA
Address | 0x030E | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | RSVD | AUX_CELL_ALIGN | AUX_CELL_SEL[4:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
AUX_CELL_ALIGN = | Align the AUX ADC AUXCELL
measurement to Main ADC CELL1 or CELL8 0 = Dynamic Alignment 1 = Align to Main ADC CELL8 |
|||||||
AUX_CELL_SEL[4:0] = | Selects which AUXCELL channel(s)
will be multiplexed through the AUX ADC. 0x00 = Run all active cell channels set by ACTIVE_CELL_CONF register 0x01 = Reserved. SRP/SRN are not connected to AUX ADC 0x02 = Lock to AUXCELL1 0x03 = Lock to AUXCELL2 0x04 = Lock to AUXCELL3 : 0x11 = Lock to AUXCELL16 0x12 to 0x1F = RSVD NOTE: If inactive channel or RSVD code is selected, device will not perform AUX ADC conversion on the AUXCELL slot and the AUX_CELL_HI/LO registers will be kept in reset value. |