Menu
Product
Email
PDF
Order now
BQ79735-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications
SLUSFU2
October 2024
BQ79735-Q1
PRODUCTION DATA
CONTENTS
SEARCH
BQ79735-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
5.3
Mechanical Data
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
PHP|48
MPQF051B
Thermal pad, mechanical data (Package|Pins)
PHP|48
PPTD259B
Orderable Information
slusfu2_oa
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
Data Sheet
BQ79735-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications
1
Features
AEC-Q100 qualified –40°C to +125°C
Functional safety compliant
Documentation to aid ISO 26262 system design
Systematic capability up to ASIL D
Hardware capability up to ASIL D
17 single-ended voltage channels
High voltage pack, link, charge measurement accuracy update to 0.2%
Pack and cell sync to 64uS
15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
Dedicated MOSFET switch drive pins
Intelligent SPI contoller HUB
Support multiple SPI peripheral devices
HW pin to trigger contactor drivers and Pyro Fuse drivers
Stackable and register map compatible with BQ7971x-Q1 cell monitors
2
Applications
Full Electric, Plug-In Hybrid, Hybrid Vehicles