SBOS571C August 2011 – August 2018 BUF20800-Q1
PRODUCTION DATA.
PARAMETER | MINIMUM | MAXIMUM | UNIT | ||
---|---|---|---|---|---|
VS | Supply voltage | 19 | V | ||
VSD | Supply voltage | 6 | V | ||
Signal input terminals, SCL, SDA, AO, LD | Voltage | –0.5 | 6 | V | |
Current | ±10 | mA | |||
Output Short-Circuit (2) | Continuous | ||||
TA | Operating temperature | –40 | +105 | °C | |
Tstg | Storage temperature | –65 | +150 | °C | |
TJ | Junction temperature | 125 | °C | ||
Latch-up per JESD78B | Class 1 |