SBOS571C August 2011 – August 2018 BUF20800-Q1
PRODUCTION DATA.
Buffer output values are determined by the reference voltages (VREFH and VREFL) and the decimal value of the binary input code used to program that buffer. The value is calculated using Equation 1:
The valid voltage ranges for the reference voltages are:
The BUF20800-Q1 outputs are capable of a full-scale voltage output change in typically 5 μs—no intermediate steps are required.