SBOS030C August 2000 – March 2024 BUF634
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT | ||||||||
Offset voltage | ±30 | ±100 | mV | |||||
Offset voltage vs temperature | Specified temperature range | ±100 | µV/°C | |||||
Offset voltage vs power supply | VS = ±2.25 V(2) to ±18 V | 0.1 | 1 | mV/V | ||||
Input bias current | VIN = 0 V | Low quiescent current mode | ±0.5 | ±2 | µA | |||
Wide bandwidth mode | ±5 | ±20 | ||||||
Input impedance | RL = 100 Ω | Low quiescent current mode | 80 || 8 | MΩ || pF | ||||
Wide bandwidth mode | 8 || 8 | |||||||
Noise voltage | f = 10 kHz | 4 | nV/√Hz | |||||
GAIN | ||||||||
Gain | RL = 1 kΩ, VO = ±10 V | 0.95 | 0.99 | V/V | ||||
RL = 100 Ω, VO = ±10 V | 0.85 | 0.93 | ||||||
RL = 67 Ω, VO = ±10 V | 0.8 | 0.9 | ||||||
OUTPUT | ||||||||
Current output, continuous | ±250 | mA | ||||||
Voltage output | Positive | IO = 10 mA | (V+) – 2.1 | (V+) – 1.7 | V | |||
Negative | IO = –10 mA | (V–) + 2.1 | (V–) + 1.8 | |||||
Positive | IO = 100 mA | (V+) – 3 | (V+) – 2.4 | |||||
Negative | IO = –100 mA | (V–) + 4 | (V–) + 3.5 | |||||
Positive | IO = 150 mA | (V+) – 4 | (V+) – 2.8 | |||||
Negative | IO = –150 mA | (V–) + 5 | (V–) +4 | |||||
Short-circuit current | Low quiescent current mode | ±350 | ±550 | mA | ||||
Wide bandwidth mode | ±400 | ±550 | ||||||
DYNAMIC RESPONSE | ||||||||
Bandwidth, –3dB | RL = 1 kΩ | Low quiescent current mode | 30 | MHz | ||||
Wide bandwidth mode | 180 | |||||||
RL = 100 Ω | Low quiescent current mode | 20 | ||||||
Low quiescent current mode | 160 | |||||||
Slew rate | 20 Vp-p, RL = 100 Ω | 2000 | V/µs | |||||
Settling time | 0.1% | 20-V step, RL = 100 Ω | 200 | ns | ||||
1% | 50 | |||||||
Differential gain | 3.58 MHz, VO = 0.7 V, RL = 150 Ω | Low quiescent current mode | 4% | |||||
Wide bandwidth mode | 0.4% | |||||||
Differential phase | 3.58 MHz, VO = 0.7 V, RL = 150 Ω | Low quiescent current mode | 2.5 | ° | ||||
Wide bandwidth mode | 0.1 | |||||||
POWER SUPPLY | ||||||||
Specified operating voltage | ±15 | V | ||||||
Operating voltage | ±2.25(2) | ±18 | V | |||||
IQ | Quiescent current | IO = 0 mA | Low quiescent current mode | ±1.5 | ±2 | mA | ||
Wide bandwidth mode | ±15 | ±20 | ||||||
TEMPERATURE | ||||||||
TJ | Thermal shutdown temperature | 175 | °C |