SBOS030C August 2000 – March 2024 BUF634
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BUF634 is specified for operation from 4.5V to 36 V (±2.25 V to ±18 V). Many specifications apply from –40°C to +85°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Section 6.8.