SBOS030C August 2000 – March 2024 BUF634
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BUF634 is a high-speed, unity-gain, open-loop buffer recommended for a wide range of applications. The BUF634 can be used inside the feedback loop of op amps to increase output current, eliminate thermal feedback, and improve capacitive load drive.
For low-power applications, the BUF634 operates on 1.5mA quiescent current with 250mA output, 2000V/µs slew rate, and 30MHz bandwidth. Bandwidth can be adjusted from 30MHz to 180MHz by connecting a resistor between V– and the BW pin.
Output circuitry is fully protected by internal current limit and thermal shutdown, making the device rugged and easy to use.
The BUF634 is available in a variety of packages to meet mechanical and power-dissipation requirements. Types include SOIC‑8 surface-mount, 5‑lead TO‑220, and a 5‑lead TO‑263 (DDPAK) surface-mount plastic power packages.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
BUF634 | D (SOIC, 8) | 4.9mm × 6mm |
KC (TO-220, 5) | 10.16mm × 4.45mm | |
KTT (TO-263, 5) | 10.16mm × 15.24mm |