SBOS030C August 2000 – March 2024 BUF634
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BUF634 device can be connected inside the feedback loop of most op amps to increase output current (see Figure 8-6). When connected inside the feedback loop, the offset voltage of the BUF634 device and other errors are corrected by the feedback of the op amp.