SBOS948F February 2019 – May 2021 BUF634A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS = (V+) – (V–) | Supply voltage | 40 (±20) | V | |
VIN | Input voltage | Vs ± 0.5 | V | |
Output short-circuit (to ground) | Continuous | |||
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |