SBOS998C June 2021 – March 2022 BUF802
PRODUCTION DATA
The BUF802 offers a wide large-signal bandwidth, high-slew rate along with high-input impedance making it ideal for data acquisition systems. In applications where DC precision is not needed or in cases where the input is AC coupled, the BUF802 can be used as a standalone input buffer in BF Mode. In case the precision required is higher than that offered by the BUF802, operate the BUF802 in CL Mode with a precision amplifier in a composite loop.