SBOS998C June 2021 – March 2022 BUF802
PRODUCTION DATA
PARAMETER | Test Condition | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
AC PERFORMANCE | |||||||
SSBW | Small-Signal Bandwidth | VOUT = 100 mVPP | 3.1 | GHz | |||
LSBW | Large-Signal Bandwidth | VOUT = 1 VPP | 3.1 | ||||
VOUT = 2 VPP | 1.6 | ||||||
Bandwidth for 0.1 dB flatness | VOUT = 1 VPP | 0.6 | |||||
Bandwidth for -1 dB flatness | 1.8 | ||||||
Bandwidth for -2 dB flatness | RL = 50 Ω | 2.4 | |||||
SR | Slew rate | VOUT = 1.2-V step, VIN-SR = 13000 V/µs | 7000 | V/µs | |||
Rise and fall time | VOUT = 1.2-V step (10% to 90%) | 0.16 | ns | ||||
VOUT = 0.25-V step (10% to 90%) | 0.15 | ||||||
Settling time to 0.1% | VOUT = 1.2-V step, VIN-SR = 13000 V/µs | 1.3 | ns | ||||
Settling time to 1% | 0.7 | ||||||
en | Voltage noise | 1/f corner | 18 | kHz | |||
f = 100 MHz in BF Mode and CL Mode | 2.3 | nV/√Hz | |||||
in | Current noise | f = 10 kHz | 1.5 | pA/√Hz | |||
HD2/HD3 | Harmonic distortion | VOUT = 2 VPP | f = 500 MHz | –68/–58 | dBc | ||
VOUT = 1 VPP | f = 1 GHz | –55/–59 | |||||
f = 2 GHz | –45/–49 | ||||||
f = 2 GHz, RL = 50 Ω | –43/–41 | ||||||
DC PERFORMANCE | |||||||
VOS | Input offset voltage | VOUT – VIN | –600 | –800 | mV | ||
TA = –40℃ to 85℃ | –900 | ||||||
dVOS/dT | Input offset voltage drift | TA = –40℃ to 85℃ | ±700 | ±1330 | µV/℃ | ||
IB | Input bias current | 3 | 25 | pA | |||
TA = –40℃ to 85℃ | 220 | ||||||
IAB | Auxiliary Input bias current | 44 | 140 | µA | |||
TA = –40℃ to 85℃ | 200 | ||||||
G | DC Gain | VOUT = ± 0.5 V | RL = 200 Ω | 0.97 | 0.978 | 0.99 | V/V |
RL = 100 Ω | 0.96 | 0.971 | 0.98 | ||||
RL = 50 Ω | 0.95 | 0.961 | 0.97 | ||||
VOUT = ± 0.5 V ,TA = –40℃ to 85℃ | RL = 200 Ω | 0.97 | 0.99 | ||||
RL = 100 Ω | 0.96 | 0.98 | |||||
RL = 50 Ω | 0.94 | 0.97 | |||||
INPUT | |||||||
ZIN | Input impedance | f = 100 MHz | 50 || 2.4 | GΩ || pF | |||
Input Clamp current rating | Continous Current Rating | 100 | mA | ||||
VCLH range(1) | 0 | VS+ | V | ||||
VCLL range(1) | VS– | 0 | |||||
CLH Clamping Time | Time taken to clamp VOUT to VCLH during overdrive | 0.2 | nsec | ||||
CLL Clamping Time | Time taken to clamp VOUT to VCLL during overdrive | 0.2 | |||||
Input Voltage Range | THD = – 40 dBc | f = 500 MHz | 4.5 | VPP | |||
f = 1 GHz | 2.1 | ||||||
f = 2 GHz | 1.2 | ||||||
OUTPUT | |||||||
Output Swing | TA = 25℃ | VS+ – 1.9 | V | ||||
VS– + 3.4 | |||||||
TA = –40℃ to 85℃ | VS+ – 2.0 | ||||||
VS– + 3.4 | |||||||
ZO | Output impedance | f = 100 MHz | 1.2 | Ω | |||
AUXILIARY INPUT | |||||||
GAUX | VOUT to In_Aux Gain | 0.18 | 0.26 | V/V | |||
TA = –40℃ to 85℃ | 0.23 | V/V | |||||
Default voltage at In_Aux | VS– + 2.3 | VS– + 3 | VS– + 3.8 | V | |||
In_Aux Input Voltage Range | VS– + 1.0 | VS– + 5.0 | V | ||||
VOUT to In_Aux Bandwidth | 800 | MHz | |||||
RHF | Resistance between In_Bias to JFET source | 100 | kΩ | ||||
POWER SUPPLY | |||||||
VS | Operating voltage range | ±4.5 | ±6.5 | V | |||
IQ | Quiescent current | IOUT = 0 (R_bias = 17.8 kΩ) | 34 | 37 | mA | ||
TA = –40℃ to 85℃ | 35.5 | ||||||
CL Mode enabled | 36 | 40 | |||||
PSRR | Power-supply rejection ratio | PSRR at 100 kHz on VS+ | 49 | dB | |||
PSRR at 100 kHz on VS– | 38 |