The BZX84Cx is a family of
voltage regulating diodes in a SOT-23 package. The diodes are available in Zener
voltages ranging from 8.2V to 39V.
Package InformationPART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|
BZX84Cx | DBZ (SOT-23, 3) | 2.92mm × 2.37mm |
(2) The package size (length × width) is a nominal value and includes pins, where applicable.