SWRS046I November 2006 – September 2018 CC1020
PRODUCTION DATA.
PARAMETER | TYP | UNIT | CONDITION |
---|---|---|---|
Intermediate frequency (IF) | 307.2 | kHz | See Section 5.9.1 for details. |
Digital channel filter bandwidth | 9.6 to 307.2 | kHz | The channel filter 6 dB bandwidth is programmable from 9.6 kHz to 307.2 kHz. See Section 5.9.2 for details. |
AFC resolution | 150 | Hz | At 2.4 kBaud
Given as Baud rate / 16. See Section 5.9.3 for details. |