The CC113L is a cost optimized sub-1 GHz RF receiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. The CC115L transmitter together with the CC113L receiver enable a low-cost RF link.
The RF receiver is integrated with a highly configurable baseband demodulator. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.
The CC113L provides extensive hardware support for packet handling, data buffering, and burst transmissions.
The main operating parameters and the 64-byte receive FIFO of CC113L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC113L will be used together with a microcontroller and a few additional passive components.
Figure 1-1 shows a functional block diagram of the device.
The CC113L pinout is shown in Figure 3-1 and Table 3-1. See Section 5.18 for details on the I/O configuration.
NOTE
The exposed die attach pad must be connected to a solid ground plane as this is the main ground connection for the chip
Pin No. | Pin Name | Pin Type | Description |
---|---|---|---|
1 | SCLK | Digital Input | Serial configuration interface, clock input |
2 | SO (GDO1) | Digital Output | Serial configuration interface, data output |
Optional general output pin when CSn is high | |||
3 | GDO2 | Digital Output | Digital output pin for general use:
|
4 | DVDD | Power (Digital) | 1.8 - 3.6 V digital power supply for digital I/Os and for the digital core voltage regulator |
5 | DCOUPL | Power (Digital) | 1.6 - 2.0 V digital power supply output for decoupling |
NOTE: This pin is intended for use with the CC113L only. It can not be used to provide supply voltage to other devices |
|||
6 | GDO0 | Digital I/O | Digital output pin for general use:
|
7 | CSn | Digital Input | Serial configuration interface, chip select |
8 | XOSC_Q1 | Analog I/O | Crystal oscillator pin 1, or external clock input |
9 | AVDD | Power (Analog) | 1.8 - 3.6 V analog power supply connection |
10 | XOSC_Q2 | Analog I/O | Crystal oscillator pin 2 |
11 | AVDD | Power (Analog) | 1.8 - 3.6 V analog power supply connection |
12 | RF_P | RF I/O | Positive RF input signal to LNA in receive mode |
13 | RF_N | RF I/O | Negative RF input signal to LNA in receive mode |
14 | AVDD | Power (Analog) | 1.8 - 3.6 V analog power supply connection |
15 | AVDD | Power (Analog) | 1.8 - 3.6 V analog power supply connection |
16 | GND | Ground (Analog) | Analog ground connection |
17 | RBIAS | Analog I/O | External bias resistor for reference current |
18 | DGUARD | Power (Digital) | Power supply connection for digital noise isolation |
19 | GND | Ground (Digital) | Ground connection for digital noise isolation |
20 | SI | Digital Input | Serial configuration interface, data input |