SWRS181D
September 2015 – July 2018
CC1310
PRODUCTION DATA.
1
Device Overview
1.1
Features
1.2
Applications
1.3
Description
1.4
Functional Block Diagram
2
Revision History
3
Device Comparison
3.1
Related Products
4
Terminal Configuration and Functions
4.1
Pin Diagram – RSM Package
4.2
Signal Descriptions – RSM Package
4.3
Pin Diagram – RHB Package
4.4
Signal Descriptions – RHB Package
4.5
Pin Diagram – RGZ Package
4.6
Signal Descriptions – RGZ Package
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Power Consumption Summary
5.5
RF Characteristics
5.6
Receive (RX) Parameters, 861 MHz to 1054 MHz
5.7
Receive (RX) Parameters, 431 MHz to 527 MHz
5.8
Transmit (TX) Parameters, 861 MHz to 1054 MHz
5.9
Transmit (TX) Parameters, 431 MHz to 527 MHz
5.10
PLL Parameters
5.11
ADC Characteristics
5.12
Temperature Sensor
5.13
Battery Monitor
5.14
Continuous Time Comparator
5.15
Low-Power Clocked Comparator
5.16
Programmable Current Source
5.17
DC Characteristics
5.18
Thermal Characteristics
5.19
Timing and Switching Characteristics
5.19.1
Reset Timing
Table 5-1
Reset Timing
5.19.2
Wakeup Timing
Table 5-2
Wakeup Timing
5.19.3
Clock Specifications
Table 5-3
24-MHz Crystal Oscillator (XOSC_HF)
Table 5-4
32.768-kHz Crystal Oscillator (XOSC_LF)
Table 5-5
48-MHz RC Oscillator (RCOSC_HF)
Table 5-6
32-kHz RC Oscillator (RCOSC_LF)
5.19.4
Flash Memory Characteristics
Table 5-7
Flash Memory Characteristics
5.19.5
Synchronous Serial Interface (SSI) Characteristics
Table 5-8
Synchronous Serial Interface (SSI) Characteristics
5.20
Typical Characteristics
6
Detailed Description
6.1
Overview
6.2
Main CPU
6.3
RF Core
6.4
Sensor Controller
6.5
Memory
6.6
Debug
6.7
Power Management
6.8
Clock Systems
6.9
General Peripherals and Modules
6.10
Voltage Supply Domains
6.11
System Architecture
7
Application, Implementation, and Layout
7.1
Application Information
7.2
TI Design or Reference Design
8
Device and Documentation Support
8.1
Device Nomenclature
8.2
Tools and Software
8.3
Documentation Support
8.4
Texas Instruments Low-Power RF Website
8.5
Additional Information
8.6
Community Resources
8.7
Trademarks
8.8
Electrostatic Discharge Caution
8.9
Export Control Notice
8.10
Glossary
9
Mechanical, Packaging, and Orderable Information
9.1
Packaging Information
Package Options
Mechanical Data (Package|Pins)
RGZ|48
MPQF123F
RSM|32
MPQF195B
RHB|32
MPQF130D
Thermal pad, mechanical data (Package|Pins)
RGZ|48
QFND031W
RSM|32
QFND112H
RHB|32
QFND029X
Orderable Information
swrs181d_oa
swrs181d_pm
1.1
Features
Microcontroller
Powerful Arm®Cortex®-M3 Processor
EEMBC CoreMark® Score: 142
EEMBC ULPBench™ Score: 158
Clock Speed up to 48-MHz
32KB, 64KB, and
128KB of In-System Programmable Flash
8KB of SRAM for Cache
(or as General-Purpose RAM)
20KB of Ultra-Low-Leakage SRAM
2-Pin cJTAG and JTAG Debugging
Supports Over-the-Air (OTA) Update
Ultra-Low-Power Sensor Controller
Can Run Autonomously From the Rest of the System
16-Bit Architecture
2KB of Ultra-Low-Leakage SRAM for Code and Data
Efficient Code-Size Architecture, Placing Parts of
TI-RTOS, Drivers, and Bootloader in ROM
RoHS-Compliant Package
7-mm × 7-mm RGZ VQFN48 (30 GPIOs)
5-mm × 5-mm RHB VQFN32 (15 GPIOs)
4-mm × 4-mm RSM VQFN32 (10 GPIOs)
Peripherals
All Digital Peripheral Pins Can Be Routed to Any GPIO
Four General-Purpose Timer Modules
(Eight 16-Bit or Four 32-Bit Timers, PWM Each)
12-Bit ADC, 200 ksamples/s, 8-Channel Analog MUX
Continuous Time Comparator
Ultra-Low-Power Clocked Comparator
Programmable Current Source
UART
2× SSI (SPI, MICROWIRE, TI)
I
2
C, I2S
Real-Time Clock (RTC)
AES-128 Security Module
True Random Number Generator (TRNG)
Support for Eight Capacitive Sensing Buttons
Integrated Temperature Sensor
SPACER
SPACER
SPACER
SPACER
External System
On-Chip Internal DC/DC Converter
Seamless Integration With the SimpleLink™ CC1190 Range Extender
Low Power
Wide Supply Voltage Range: 1.8 to 3.8 V
RX: 5.4 mA
TX at +10 dBm: 13.4 mA
Active-Mode MCU 48 MHz Running Coremark: 2.5 mA (51 µA/MHz)
Active-Mode MCU: 48.5 CoreMark/mA
Active-Mode Sensor Controller at 24 MHz:
0.4 mA + 8.2 µA/MHz
Sensor Controller, One Wakeup Every Second Performing One 12-Bit ADC Sampling: 0.95 µA
Standby: 0.7 µA (RTC Running and RAM and CPU Retention)
Shutdown: 185 nA (Wakeup on External Events)
RF Section
Excellent Receiver Sensitivity –124 dBm Using Long-Range Mode, –110 dBm at 50 kbps
Excellent Selectivity (±100 kHz): 56 dB
Excellent Blocking Performance (±10 MHz):
90 dB
Programmable Output Power up to +15 dBm
Single-Ended or Differential RF Interface
Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
ETSI EN 300 220, EN 303 204 (Europe)
FCC CFR47 Part 15 (US)
ARIB STD-T108 (Japan)
Wireless M-Bus (EN 13757-4) and IEEE® 802.15.4g PHY
Tools and Development Environment
Full-Feature and Low-Cost Development Kits
Multiple Reference Designs for Different RF Configurations
Packet Sniffer PC Software
Sensor Controller Studio
SmartRF™ Studio
SmartRF Flash Programmer 2
IAR Embedded Workbench® for Arm
Code Composer Studio™ (CCS) IDE
CCS UniFlash