SWRS181D September 2015 – July 2018 CC1310
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Ambient temperature | –40 | 85 | °C | ||
Operating supply voltage (VDDS) | For operation in battery-powered and
3.3-V systems (internal DC/DC can be used to minimize power consumption) |
1.8 | 3.8 | V | |
Operating supply voltages (VDDS2 and VDDS3) | VDDS < 2.7 V | 1.8 | 3.8 | V | |
Operating supply voltages (VDDS2 and VDDS3) | VDDS ≥ 2.7 V | 1.9 | 3.8 | V | |
Rising supply voltage slew rate | 0 | 100 | mV/µs | ||
Falling supply voltage slew rate | 0 | 20 | mV/µs | ||
Falling supply voltage slew rate, with low-power flash setting(1) | 3 | mV/µs | |||
Positive temperature gradient in standby(2) | No limitation for negative temperature gradient, or outside standby mode | 5 | °C/s |