SWRS255 March 2022 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Core Current Consumption | ||||
Icore | Reset and Shutdown | Reset. RESET_N pin asserted or VDDS below power-on-reset threshold | 115 | nA |
Shutdown. No clocks running, no retention | 115 | |||
Standby without cache retention |
RTC running, CPU, 32KB RAM and (partial) register retention. RCOSC_LF |
0.7 | µA | |
RTC running, CPU, 32KB RAM and (partial) register retention XOSC_LF |
0.8 | µA | ||
Standby with cache retention |
RTC running, CPU, 32KB RAM and (partial) register retention. RCOSC_LF |
2.1 | µA | |
RTC running, CPU, 32KB RAM and (partial) register retention. XOSC_LF |
2.2 | µA | ||
Idle | Supply Systems and RAM powered RCOSC_HF |
570 | µA | |
Active | MCU running CoreMark at 48 MHz RCOSC_HF |
2.50 | mA | |
Peripheral Current Consumption | ||||
Iperi | Peripheral power domain | Delta current with domain enabled | 47.0 | µA |
Serial power domain | Delta current with domain enabled | 3.3 | ||
RF Core | Delta current with power domain enabled, clock enabled, RF core idle |
122 | ||
µDMA | Delta current with clock enabled, module is idle | 58.1 | ||
Timers | Delta current with clock enabled, module is idle(1) | 87.0 | ||
I2C | Delta current with clock enabled, module is idle | 11.6 | ||
I2S | Delta current with clock enabled, module is idle | 25.8 | ||
SSI | Delta current with clock enabled, module is idle | 61.3 | ||
UART | Delta current with clock enabled, module is idle | 125 | ||
CRYPTO (AES) | Delta current with clock enabled, module is idle | 25.2 | ||
TRNG | Delta current with clock enabled, module is idle | 23.3 |