SWRS255 March 2022 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 868- and 915-MHz bands 150 kHz PLL loop bandwith |
±10 kHz offset | –95 | dBc/Hz | ||
±100 kHz offset | –94 | dBc/Hz | |||
±200 kHz offset | –94 | dBc/Hz | |||
±400 kHz offset | –103 | dBc/Hz | |||
±1000 kHz offset | –119 | dBc/Hz | |||
±2000 kHz offset | –129 | dBc/Hz | |||
±10000 kHz offset | –138 | dBc/Hz |