SWRS255 March   2022 CC1311P3

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Functional Block Diagram
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
    1. 7.1 Pin Diagram – RGZ Package (Top View)
    2. 7.2 Signal Descriptions – RGZ Package
    3. 7.3 Connections for Unused Pins and Modules
  8. Specifications
    1. 8.1  Absolute Maximum Ratings
    2. 8.2  ESD Ratings
    3. 8.3  Recommended Operating Conditions
    4. 8.4  Power Supply and Modules
    5. 8.5  Power Consumption - Power Modes
    6. 8.6  Power Consumption - Radio Modes
    7. 8.7  Nonvolatile (Flash) Memory Characteristics
    8. 8.8  Thermal Resistance Characteristics
    9. 8.9  RF Frequency Bands
    10. 8.10 861 MHz to 1054 MHz - Receive (RX)
    11. 8.11 861 MHz to 1054 MHz - Transmit (TX) 
    12. 8.12 861 MHz to 1054 MHz - PLL Phase Noise Wideband Mode
    13. 8.13 861 MHz to 1054 MHz - PLL Phase Noise Narrowband Mode
    14. 8.14 359 MHz to 527 MHz - Receive (RX)
    15. 8.15 359 MHz to 527 MHz - Transmit (TX) 
    16. 8.16 359 MHz to 527 MHz - PLL Phase Noise
    17. 8.17 Timing and Switching Characteristics
      1. 8.17.1 Reset Timing
      2. 8.17.2 Wakeup Timing
      3. 8.17.3 Clock Specifications
        1. 8.17.3.1 48 MHz Crystal Oscillator (XOSC_HF)
        2. 8.17.3.2 48 MHz RC Oscillator (RCOSC_HF)
        3. 8.17.3.3 32.768 kHz Crystal Oscillator (XOSC_LF)
        4. 8.17.3.4 32 kHz RC Oscillator (RCOSC_LF)
      4. 8.17.4 Synchronous Serial Interface (SSI) Characteristics
        1. 8.17.4.1 Synchronous Serial Interface (SSI) Characteristics
        2.       38
      5. 8.17.5 UART
        1. 8.17.5.1 UART Characteristics
    18. 8.18 Peripheral Characteristics
      1. 8.18.1 ADC
        1. 8.18.1.1 Analog-to-Digital Converter (ADC) Characteristics
      2. 8.18.2 DAC
        1. 8.18.2.1 Digital-to-Analog Converter (DAC) Characteristics
      3. 8.18.3 Temperature and Battery Monitor
        1. 8.18.3.1 Temperature Sensor
        2. 8.18.3.2 Battery Monitor
      4. 8.18.4 Comparator
        1. 8.18.4.1 Continuous Time Comparator
      5. 8.18.5 GPIO
        1. 8.18.5.1 GPIO DC Characteristics
    19. 8.19 Typical Characteristics
      1. 8.19.1 MCU Current
      2. 8.19.2 RX Current
      3. 8.19.3 TX Current
      4. 8.19.4 RX Performance
      5. 8.19.5 TX Performance
      6. 8.19.6 ADC Performance
  9. Detailed Description
    1. 9.1  Overview
    2. 9.2  System CPU
    3. 9.3  Radio (RF Core)
      1. 9.3.1 Proprietary Radio Formats
    4. 9.4  Memory
    5. 9.5  Cryptography
    6. 9.6  Timers
    7. 9.7  Serial Peripherals and I/O
    8. 9.8  Battery and Temperature Monitor
    9. 9.9  µDMA
    10. 9.10 Debug
    11. 9.11 Power Management
    12. 9.12 Clock Systems
    13. 9.13 Network Processor
  10. 10Application, Implementation, and Layout
    1. 10.1 Reference Designs
  11. 11Device and Documentation Support
    1. 11.1 Device Nomenclature
    2. 11.2 Tools and Software
      1. 11.2.1 SimpleLink™ Microcontroller Platform
    3. 11.3 Documentation Support
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGZ|48
Thermal pad, mechanical data (Package|Pins)
Orderable Information

48 MHz Crystal Oscillator (XOSC_HF)

Measured on a Texas Instruments reference design with Tc = 25 °C, VDDS = 3.0 V, unless otherwise noted.(1)
PARAMETER MIN TYP MAX UNIT
Crystal frequency 48 MHz
ESR Equivalent series resistance
6 pF < CL ≤ 9 pF
20 60 Ω
ESR Equivalent series resistance
5 pF < CL ≤  6 pF
80 Ω
LM Motional inductance, relates to the load capacitance that is used for the crystal (CL in Farads)(5) < 3 × 10–25 / CL2 H
CL Crystal load capacitance(4) 5 7(3) 9 pF
Start-up time(2) 200 µs
Probing or otherwise stopping the crystal while the DC/DC converter is enabled may cause permanent damage to the device.
Start-up time using the TI-provided power driver. Start-up time may increase if driver is not used.
On-chip default connected capacitance including reference design parasitic capacitance. Connected internal capacitance is changed through software in the Customer Configuration section (CCFG).
Adjustable load capacitance is integrated into the device. External load capacitors are required for systems targeting compliance with certain regulations. See the device errata for further details.
The crystal manufacturer's specification must satisfy this requirement for proper operation.