SWRS255 March 2022 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Resolution | 2 | °C | |||
Accuracy | -40 °C to 0 °C | ±4.0 | °C | ||
Accuracy | 0 °C to 105 °C | ±2.5 | °C | ||
Supply voltage coefficient(1) | 3.9 | °C/V |