SWRS255 March 2022 CC1311P3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Phase noise in the 433 MHz band 20 kHz PLL loop bandwidth |
±10 kHz offset | -82 | dBc/Hz | ||
±100 kHz offset | -105 | dBc/Hz | |||
±200 kHz offset | -112 | dBc/Hz | |||
±400 kHz offset | -119 | dBc/Hz | |||
±1000 kHz offset | -127 | dBc/Hz | |||
±2000 kHz offset | -133 | dBc/Hz | |||
±10000 kHz offset | -141 | dBc/Hz |