SWRS256 March 2022 CC1311R3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1 GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | mioty | Wi-SUNĀ® | Sidewalk | BluetoothĀ® 5.2 LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 X 4 mm VQFN (32) | 5 X 5 mm VQFN (32) | 5 X 5 mm VQFN (40) | 7 X 7 mm VQFN (48) | ||||
CC1310 | X | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | |||||||||
CC1311R3 | X | X | X | 352 | 32 + 8 | 22-30 | X | X | ||||||||||
CC1311P3 | X | X | X | X | 352 | 32 + 8 | 26 | X | ||||||||||
CC1312R | X | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||||
CC1312R7 | X | X | X | X | X | X | 704 | 144 + 8 | 30 | X | ||||||||
CC1352R | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | |||||
CC1352P | X | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||
CC1352P7 | X | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | |||
CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | |||||||||||
CC2642R | X | 352 | 80 + 8 | 31 | X | |||||||||||||
CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||
CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | ||||||||||
CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | |||||||||
CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||
CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | |||||||||
CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||||||
CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X |