SWRS256 March 2022 CC1311R3
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 shows typical TX current and output power for different output power settings.
CC1311R3 at 915 MHz, VDDS = 3.0 V (Measured on CC1311-R3EM-5XD7793 ) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F(1) | 14 | 14.3 | 30.5 |
0xB224 | 12.5 | 12.6 | 22.3 |
0x895E | 12 | 12.1 | 20.8 |
0x669A | 11 | 11.0 | 18.7 |
0x3E92 | 10 | 10.0 | 16.9 |
0x3EDC | 9 | 9.0 | 15.9 |
0x2CD8 | 8 | 8.4 | 15.1 |
0x26D4 | 7 | 7.5 | 14.0 |
0x20D1 | 6 | 6.5 | 13.0 |
0x1CCE | 5 | 5.2 | 11.9 |
0x16CD | 4 | 4.6 | 11.5 |
0x14CB | 3 | 3.4 | 10.6 |
0x12CA | 2 | 2.6 | 10.2 |
0x12C9 | 1 | 1.8 | 9.7 |
0x10C8 | 0 | 0.8 | 9.3 |
0xAC4 | -5 | -5.1 | 7.2 |
0xAC2 | -10 | -10.6 | 6.2 |
0x6C1 | -15 | -14.9 | 5.7 |
0x4C0 | -20 | -21.0 | 5.2 |