SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
Profile Elements | Convection or IR(1) |
---|---|
Peak temperature range | 235 to 240°C typical |
Pre-heat / soaking (150 to 180°C) | 60 to 120 seconds |
Time above melting point | < 90 seconds |
Time above 230°C | 30 seconds maximum |
Ramp up | < 3°C / second |
Ramp down | < 3°C / second |
TI does not recommend the use of conformal coating or similar material on the SimpleLink™ module. This coating can lead to localized stress on the solder connections inside the module and impact the module reliability. Use caution during the module assembly process to the final PCB to avoid the presence of foreign material inside the module.