SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
DEVICE, Wireless MCU | RADIO SUPPORT | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1 GHz Prop. | 2.4GHz Prop. | Wireless M-Bus | mioty | Wi-SUN® | Sidewalk | Bluetooth® LE | ZigBee | Thread | Multiprotocol | +20 dBm PA | 4 × 4 mm VQFN (24) | 4 × 4 mm VQFN (32) | 5 × 5 mm VQFN (32) | 5 × 5 mm VQFN (40) | 7 × 7 mm VQFN (48) | 8 × 8mm VQFN (48) | ||||
CC1310 | X | X | X | 32-128 | 16-20 + 8 | 10-30 | X | X | X | |||||||||||
CC1311R3 | X | X | X | 352 | 32 + 8 | 22-30 | X | X | ||||||||||||
CC1311P3 | X | X | X | X | 352 | 32 + 8 | 26 | X | ||||||||||||
CC1312R | X | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||||||
CC1312R7 | X | X | X | X | X | X | 704 | 144 + 8 | 30 | X | ||||||||||
CC1352R | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 28 | X | |||||||
CC1352P | X | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||||
CC1352P7 | X | X | X | X | X | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | X | ||||
CC1314R10 | X | X | X | X | X | X | 1024 | 256 + 8 | 30-46 | X | X | |||||||||
CC1354R10 | X | X | X | X | X | X | X | X | X | X | 1024 | 256 + 8 | 28-42 | X | X | |||||
CC1354P10 | X | X | X | X | X | X | X | X | X | X | X | 1024 | 256 + 8 | 26-42 | X | X | ||||
CC2340R2 | X | X | X | 256 | 28 | 12 | X | |||||||||||||
CC2340R5 | X | X | X | X | 512 | 36 | 12-26 | X | X | |||||||||||
CC2340R5-Q1 | X | 512 | 36 | 19 | X | |||||||||||||||
CC2640R2F | X | 128 | 20 + 8 | 10-31 | X | X | X | |||||||||||||
CC2642R | X | 352 | 80 + 8 | 31 | X | |||||||||||||||
CC2642R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||||
CC2651R3 | X | X | X | 352 | 32 + 8 | 23-31 | X | X | ||||||||||||
CC2651P3 | X | X | X | X | 352 | 32 + 8 | 22-26 | X | X | |||||||||||
CC2652R | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||||
CC2652RB | X | X | X | X | X | 352 | 80 + 8 | 31 | X | |||||||||||
CC2652R7 | X | X | X | X | X | 704 | 144 + 8 | 31 | X | |||||||||||
CC2652P | X | X | X | X | X | X | 352 | 80 + 8 | 26 | X | ||||||||||
CC2652P7 | X | X | X | X | X | X | 704 | 144 + 8 | 26 | X | ||||||||||
CC2662R-Q1 | X | 352 | 80 + 8 | 31 | X | |||||||||||||||
CC2674R10 | X | X | X | X | X | 1024 | 256 + 8 | 31-42 | X | X | ||||||||||
CC2674P10 | X | X | X | X | X | X | 1024 | 256 + 8 | 26-42 | X | X |
DEVICE, Wireless System-in-Package | ANTENNA | RADIO SUPPORT | CERTIFICATIONS | FLASH (KB) | RAM + Cache (KB) | GPIO | PACKAGE SIZE | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
External | Integrated | Sub-1GHz Prop. | 2.4 GHz Prop. | Wireless M-Bus | mioty | Wi-SUN® | Bluetooth® LE | ZigBee | +10 dBm PA | +20 dBm PA | FCC/IC | CE | RER (UK) | Japan | 7 × 7 QFM (73) | 7 × 7 QFM (59) | ||||
CC2651R3SIPA | X | X | X | X | X | X | X | X | 352 | 32 + 8 | 32 | X | ||||||||
CC2652RSIP | X | X | X | X | X | X | X | 352 | 80 + 8 | 32 | X | |||||||||
CC2652PSIP | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 30 | X | ||||||||
CC1312PSIP | X | X | X | X | X | X | X | X | X | 352 | 80 + 8 | 30 | X |