SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Radio receive current, 868 MHz | 5.8 | mA | ||
Radio transmit current Regular PA |
0 dBm output power setting 868 MHz |
9.4 | mA | |
+10 dBm output power setting 868 MHz |
17.3 | mA | ||
Radio transmit current Boost mode, regular PA |
+14 dBm output power setting 868 MHz |
28.7 | mA | |
Radio transmit current High-power PA |
Transmit (TX), +19 dBm output power setting 915 MHz, VDDS = 3.3 V |
62 | mA | |
Radio transmit current High-power PA |
Transmit (TX), +20 dBm output power setting 915 MHz, VDDS = 3.3 V |
86 | mA |