SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Operating ambient temperature(1)(2) | –40 | 105 | °C | |
Operating ambient temperature(1)(2) | Maximum operating temperature with transmit output power above +15 dBm (using the +20 dBm PA)(2) | –40 | 95 | °C |
Operating supply voltage (VDDS) | 1.8 | 3.8 | V | |
Operating supply voltage (VDDS), boost mode |
VDDR = 1.95 V +14 dBm RF output power |
2.1 | 3.8 | V |
Rising supply voltage slew rate | 0 | 100 | mV/µs | |
Falling supply voltage slew rate | 0 | 20 | mV/µs |