SWRS293 November 2023 CC1312PSIP
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Crystal frequency | 32.768 | kHz | |||
Initial frequency accuracy at 25° | -20 | 20 | ppm | ||
32kHz crystal aging, first year | -3 | 3 | ppm | ||
Real Time Clock (RTC) accuracy using temperature compensation for the 32kHz xtal (if enabled in software), excluding aging, -40° to 105° degrees. Based on estimated crystal drift across temperature from the manufacturer's crystal specification. | -100 | 50 | ppm | ||
Real Time Clock (RTC) accuracy using temperature compensation for the 32kHz xtal (if enabled in software), excluding aging, -40° to 65° degrees. Based on estimated crystal drift across temperature from the manufacturer's crystal specification. | -50 | 50 | ppm |