SWRS210H January 2018 – November 2020 CC1312R
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 shows typical TX current and output power for different output power settings.
CC1312R at 915 MHz, VDDS = 3.6 V (Measured on CC1312REM-XD7793) | |||
---|---|---|---|
txPower | TX Power Setting (SmartRF Studio) | Typical Output Power [dBm] | Typical Current Consumption [mA] |
0x013F | 14 | 14.3 | 25 |
0xB224 | 12.5 | 12.7 | 18.3 |
0xA410 | 12 | 12.2 | 17.4 |
0x669A | 11 | 11 | 15.8 |
0x3E92 | 10 | 10 | 14.2 |
0x3EDC | 9 | 8.8 | 13.3 |
0x2CD8 | 8 | 7.9 | 12.4 |
0x26D4 | 7 | 6.7 | 11.5 |
0x20D1 | 6 | 5.6 | 10.6 |
0x1CCE | 5 | 4.2 | 9.8 |
0x16CD | 4 | 3.4 | 9.4 |
0x14CB | 3 | 2.1 | 8.8 |
0x12CA | 2 | 1.3 | 8.4 |
0x12C9 | 1 | 0.4 | 8.0 |
0x10C8 | 0 | -0.7 | 7.7 |
0x0AC4 | -5 | -7 | 6.1 |
0x0AC2 | -10 | -12.8 | 5.4 |
0x06C1 | -15 | -17 | 5.0 |
0x04C0 | -20 | -23 | 4.7 |