5 Revision History
Changes from May 19, 2020 to November 18, 2020 (from Revision G (May 2020) to Revision H (November 2020))
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Added Amazon Sidewalk to the Wireless protocols list item in Section 1, Features
Go
- Added TCXO support in Section 1,
Features
Go
- Added 169 MHz band in Section 2, Applications
Go
- Changed the test condition to "Zero cycles" for the Flash sector erase time parameter in Section 8.7, Nonvolatile (Flash) Memory Characteristics
Go
- Added the 169 MHz band in Section 8.9, RF Frequency Bands
Go
- Changed the name of "802.15.4g Mandatory Mode" to "IEEE 802.15.4" and added deviation to conditions in Section 8.10, 861 MHz to 1054 MHz - Receive (RX)
Go
- Added the following sections to Section 8.10, 861 MHz to 1054 MHz - Receive (RX): 100 kbps, ±25 kHz deviation, 2-GFSK, 137 kHz RX Bandwidth; 200 kbps, ±50 kHz deviation, 2-GFSK, 311 kHz RX Bandwidth; 500 kbps, ±190 kHz deviation, 2-GFSK, 1150 kHz RX Bandwidth; OOK, 4.8 kbps; Narrowband, 9.6 kbps ±2.4 kHz deviation, 2-GFSK, 868 MHz, 17.1 kHz RX Bandwidth; 1 Mbps, ±350 kHz deviation, 2-GFSK, 2.2 MHz RX Bandwidth; Wi-SUN; WB-DSSS, 240/120/60/30 kbps (480 ksym/s, 2-GFSK, ±195 kHz Deviation, FEC (Half Rate), DSSS = 1/2/4/8, 622 kHz RX BW)Go
- Added the Adjacent Channel Power and Alternate Channel Power parameters to Section 8.11, 861 MHz to 1054 MHz - Receive (TX)
Go
- Added the OOK 4.8 kbps section to Section 8.14, 359 MHz to 527 MHz - Receive (RX)
Go
- Added 143 MHz to 176 MHz band specifications: Section 8.17, Section 8.18, and Section 8.19
Go
- Added Section 8.20.3.1, 48 MHz Clock Input (TCXO)
Go
- Changed the frequency of the input tone for 14-bit and 15-bit mode in Section 8.21.1.1
Go
- Updated Figure 8-17; added Figure 8-18, Figure 8-19, and Figure 8-20
Go
- Added the TXCO option in the paragraph that begins "The 48 MHz SCLK_HF is used as…" in Section 9.13, Clock Systems
Go
- Added the paragraph that begins "Integrated matched filter-balun devices can be used…" in Section 10.1, Reference Designs
Go